The new generation of twisterchain®: rugged & quiet for high loads

Higher loads and smoother running

Twisterchain
  • Sturdier, more additional load possible
  • 25% less weight than the previous twisterchain
  • Rotary speeds up to 1 m/s and more
  • Rotary/Spiral movements up to 540°
  • Highly dynamic and quiet operation (with a new trough)
  • More cable-friendly, smoother interior
  • Snap-open crossbars in the inner radius
  • Over 1 million cycles tested successfully in the igus® laboratory (03/2010)

Typical industrial sectors and applications

  • Robots, handling machines
  • Packaging machines
  • Glass machines
  • General mechanical engineering etc.

Shop twisterchain: Snap-open along the inner and outer radius

twisterchain TC32

Series TC32

  • Inner height hi: 1.26" (32 mm)
  • Inner width Bi: 3.44" - 5.91" (87.5 - 150 mm)
  • Bend radii R: 3.94" - 9.84" (100 - 250 mm)
  • Pitch: 2.2" (56 mm)
Shop Series TC32
twisterchain TC42

Series TC42

  • Inner height hi: 1.65" (42 mm)
  • Inner width Bi: 3.44" - 7.87" (87.5 - 200 mm)
  • Bend radii R: 3.94" - 9.84" (100 - 250 mm)
  • Pitch: 2.64 (67 mm)
Shop Series TC42
TC56

Series TC56

  • Inner height hi: 2.2" (56 mm)
  • Inner width Bi: 4.92" -  7.87" (125 - 200 mm)
  • Bend radii R: 5.91" - 15.75" (150 - 400 mm)
  • Pitch: 3.58" (91 mm)
Shop Series TC56

unsupported twisterchain

news teaser unsupported twisterchain

Selection criteria

twisterchain new selection

twisterchain new 3D-CAD

twisterchain 3D-CAD models

twisterchain new guide troughs

twisterchain guide troughs

Free samples and downloads

triflex 10 tips

10 tips for energy supply on the robot

Robotics cable carrier catalog:

Robotics cable carrier catalog:

triflex sample box

Free triflex® R Sample Box

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service