energy chain® cable carriers for robot cable management


triflex® R

current generation twisterchain
Current generation

Movements in three axes

  • Inner height (fillable): 10 to 46.8
  • Ideal for demanding multi-axis movement
  • High torsion resistance
  • Easy to lengthen and shorten
  • Defined torsion stop-dog and minimum bend radius
  • Large number of options available
  • iF Design Award 2004, 2007 & 2013

twisterchain, new

current generation twisterchain
Current generation

Tough, quiet, for high loads, can turn up to 540°

  • Inner height: 28 to 56mm
  • Crossbars openable along inner radius
  • Stronger; higher fill weights possible
  • 25% less weight that the previous twisterchain
  • Highly dynamic and quieter running (with new trough)
  • Smooth cable-friendly interior
  • Successfully tested for over 1 million cycles in the igus® laboratory
  • Rotary speeds of up to 1m/s and more, rotary/spiral movements up to 540° (360° from stock)

twisterchain

predecessor model of the twisterchain, new
Predecessor model of the twisterchain, new

Circular and spiral movements

  • Inner height: 28 to 56mm
  • Openable along inner and outer radius
  • Classic version

Contact Us

Questions or product information? Please contact:

David Sandiland
David Sandiland

Robotics Product and Sales Manager

+1 800 521 2747Contact an Expert

Customer Service