GLV micro - Vertical guide trough for shuttle lifters

GLV micro

Design study: Vertical safe guidance in confined spaces


Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Other vertical energy supply systems

Alternative to the cable reel

liftband system
  • Lighter and with reduced installation space
  • Vertical applications implemented with ease
  • Acceleration up to 2m/s2
  • Max. extension length 13m
  • Cable bend radius up to 250mm

High lateral acceleration

guidelok slimline P
  • Modular design
  • Especially quiet and space-saving design
  • high dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation

Guide systems

Zig-zag guide system
  • Very long travels are possible
  • Little abrasion as practically no friction
  • Little restriction of the bend radii of cables
  • Quiet and very space-saving
  • Simply press in cables

Tools & Configurators

triflex dresspack config

Robotic Dresspack Configurator

e-chain config

Interior Separation Configurator

e-chain CAD

CAD Library

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service