Shop e-chain® cable carriers for medium loads

Medium e-chain Series

E2.1 e-chain for medium loads

E2.1 - quiet, strong and quick to fill

  • Inner height:  .83 - 1.89 in.
  • The standard for medium-load applications
  • Up to 10dB(A) quieter than E2/000
  • 55% quicker assembly time compared to previous series
  • Optional opener tool for quick close/open
e2 mini

E2 mini - small and stable

  • Inner height: .67 to 1.62 in.
  • Closed, openable along the outer and inner radius
  • Small pitch for silent operation
  • Easy to mount
  • Large pins for long service life
  • Modular interior separation
E2/000 e-chain

E2/000 - wide range of applications

  • Inner height: .67 to 1.77 in.
  • Available as fillable along the outer/inner radius
  • Double stop system for unsupported lengths
  • High strength and quiet motion
  • Versatile interior separation
  • Available in tube or half tube options

Tools & Configurators

e-chain configurator

e-chain® expert configurator

e-chain CAD library

e-chain® CAD Library

3d models

Browse interactive 3D models

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service