energy chains for simple cable management

Cable management chain

Shop our cable chain management solutions

Zipper

zipper

  • Inner height: 9 to 32mm
  • Crossbars on a strip along the outer radius
  • Quiet running
  • Also available as a closed "tube version"
  • iF Design Award for zipper-like design
zipper e-tubes

zipper e-tubes

  • Inner heights: 9 to 32mm
  • Lids on a strip along the outer radius
  • As a tube version for light levels of dirt
  • Quiet running
  • iF Design Award for zipper-like design
E1

E1

  • Inner height: 10 to 20mm
  • Openable along the outer radius
  • Very easy to fill thanks to openable lids
  • Easy to lengthen and shorten
  • UL94-V2 classification
snapchain

snapchain

  • Loops openable along the outer radius
  • Loops openable along the inner radius
  • Cost-effective alternative to hinged cable trays
  • Can be bent in 1 or 2 directions
  • iF Design Award
office e-chain®

office e-chain®

  • Inner height: 21mm
  • Press in cables along the inner radius
  • Easy to fill
  • Cable-friendly due to smooth interior
  • UL94-V2 certified

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service