Energy chains for vertical movements

Guide cables vertically and save costs


liftband

liftband
  • Lighter and with reduced installation space
  • Vertical applications implemented with ease
  • Acceleration up to 2m/s2
  • Max. extension length 13m
  • Cable bend radius up to 250mm

guidelok slimline P

echain-guidelok-slimline-p2
  • Modular design
  • Especially quiet and space-saving design
  • highly dynamic movement acceleration
  • Easy access for servicing
  • Quick and easy assembly

Zig-zag

Zig-zag
  • Very long travels are possible
  • Little abrasion as practically no friction
  • Little restriction of the bend radii of cables
  • Quiet and very space-saving
  • Simply press in cables

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service