Change Language :

chainflex® CF33.UL - unique UL-listed flexible motor supply cable for use in the e-chain and the cable rack.
The CF33.UL is UL listed and is therefore the first motor cable of this type for permanent use in moving energy chains. The advantage for the customer is that the cable can simply be guided further along the cable rack/tray after the energy chain, without the need for an insertion point between the chain and the rack. This motor cable also adds a shielded PVC motor cable to the chainflex portfolio.
Part No.
Number of cores and conductor nominal cross section
Outer diameter
Copper index
Weight
[mm²]
[mm]
[kg/km]
[kg/km]
CF33.UL.15.04
(4G1.5)C
12.5
99
214
CF33.UL.25.04
(4G2.5)C
14.0
144
279
CF33.UL.40.04
(4G4.0)C
16.5
211
391
CF33.UL.60.04
(4G6.0)C
20.0
320
605
CF33.UL.100.04
(4G10)C
24.0
500
870
CF33.UL.160.04
(4G16)C
28.0
781
1276
CF33.UL.250.04
(4G25)C
32.0
1173
1783

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert