Change Language :

chainflex® CFCLEAN with 40 million double strokes guarantee
Increase in the guaranteed service life of the CFCLEAN cable elements to 40 million double strokes and simultaneous increase in the current carrying capacity. Extensive tests in the igus® laboratory (3,800 m² test area) have proven the durability and sustainability of CFCLEAN. This results in a service life of 40 million strokes with a radius of only 70 mm! Together with the e-skin® flat, the chainflex® CFCLEAN elements form a strong team for moving energy supply in the cleanroom and are even cleanroom "Class 1" certified.
| Part No. | bend radius e-skin® flat [Faktor x d] | Temperature e-skin® flat from /to [°C] | v max. unsupported [m/s] | Element type |
|---|---|---|---|---|
| CFCLEAN1 | 70 | -10/+80 | 2 | Control element |
| CFCLEAN2 | 70 | -10/+80 | 2 | Coax element |
| CFCLEAN3 | 70 | -10/+80 | 2 | Data element |
| CFCLEAN4 | 70 | -10/+80 | 2 | Measuring system element |
| CFCLEAN7 | 70 | -10/+80 | 2 | Motor element |
| CFCLEAN8 | 70 | -10/+80 | 2 | Bus element |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert