... FANUC measuring system ... for dry environments ...

CF211
Measuring system cables chainflex® CF211.041/CF211.042

Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF211.041(2x(2x0.18)+5x0.5)C7.54979
CF211.042 (3x(2x0.18)+6x0.5)C8.56298

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service