Change Language :

Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments.
The new chainflex CF211.030 energy chain measuring system cable has been specially developed and tested for connection to the SIEMENS SINAMICS V90 system. The system introduced to the market by Siemens is typically used in the beverage, packaging, textile and solar industries.
This is precisely where igus offers a solution with the best customer benefits in the form of the CF211.030. In all these areas of application, there is no high exposure, e.g. to oils or cooling lubricants. Therefore, the CF211.030 with a highly abrasion and bending resistant PVC outer jacket is exactly the right answer for these chain applications. In addition, with the new cable we can not only supply the measuring system by the metre, but also close the gap for the entire V90 system: In addition to the pure measuring system sold by the metre, we also offer motor cable by the metre and also supply the whole thing harnessed ready for connection. This means that we have all the products for the system in our catalogue and can supply them from stock.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF211.030 | (3x(2x0.25)C+2x(2x0.25))C | 8.5 | 60 | 87 |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert