CF270.UL.D

Save 10% installation space and use new connector trends

Tech up

Tech up

Cost down

Cost down

Proof

Proof

  • Tested in the largest test laboratory (3,800m²) of its kind for cables in moving applications
  • Test 4831 with more than 18 million strokes at 9.1xd
  • Certifications: UL AWM Styles 3646 and 21223 with 1,000V and 80°C 
  • Calculate the service life of the cable online:
Sustainability

Sustainability

  • Lightweight means reduced energy requirements for movement
  • Clear statement regarding the service life increases machine availability
  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
Part No. Number of cores and conductor nominal cross section [mm²]Outer diameter [mm] Copper index [kg/km] Weight [kg/km]
CF270.UL.15.15.02.01.D (4G1.5+(2x1.5)C)C 11.5 146190
CF270.UL.25.15.02.01.D (4G2.5+(2x1.5)C)C 13195248
CF270.UL.40.15.02.01.D (4G4.0+(2x1.5)C)C 15260328
CF270.UL.60.15.02.01.D (4G10+(2x1.5)C)C 16.5350430
CF270.UL.100.15.02.01.D (4G10+(2x1.5)C)C 19541624
CF270.UL.160.15.02.01.D (4G16+(2x1.5)C)C 22789900
CF270.UL.07.03.02.02.D (4G0.75+2x(2x0.34)C)C 1196151
CF270.UL.10.07.02.02.D (4G1.0+2x(2x0.75)C)C 12.5 139 200
CF270.UL.15.07.02.02.D (4G1.5+2x(2x0.75)C)C 12.5 162210
CF270.UL.25.15.02.02.D (4G2.5+2x(2x1.5)C)C 15.5265322
CF270.UL.40.15.02.02.D (4G4.0+2x(2x1.5)C)C16.5 322403
CF270.UL.60.15.02.02.D (4G6.0+2x(2x1.5)C)C 18.5407505
CF270.UL.100.15.02.02.D (4G10+2x(2x1.5)C)C 21604703
CF270.UL.160.15.02.02.D (4G16+2x(2x1.5)C)C 24857997
CF270.UL.250.15.02.02.D (4G25+2x(2x1.5)C)C 27.512191422
CF270.UL.07.04.D (4G0.75)C 8 4781
CF270.UL.10.06.D (6G1.0)C 9.587133
CF270.UL.15.04.D (4G1.5)C 978116
CF270.UL.25.04.D (4G2.5)C 10.5129173
CF270.UL.40.04.D (4G4.0)C 12.5193255
CF270.UL.60.04.D (4G6.0)C 14.5297356
CF270.UL.100.04.D (4G10)C 17495551
CF270.UL.160.04.D (4G16)C 20.5755819
CF270.UL.250.04.D (4G25)C 2511171256
CF270.UL.350.04.D (4G35)C 2815971696

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service