CFCLEAN with UL

CFCLEAN now also certified in the US

chainflex® CFCLEAN cable elements with UL approval

Tech up

Tech up

Cost down

Cost down

Proof

Proof

  • UL AWM Style 11722 and 22417 90°C 300V (CFLCEAN1, CFLCEAN3, CFLCEAN4, CFLCEAN8),
    UL AWM Style 1887 and 22418 90°C 600V (CFCLEAN7),
    UL AWM Style 1887 and 11975 90°C 600V (CFCLEAN7.PE)
  • Test 5497 – Interim status: 70 million strokes (test is proceeding successfully)
  • Calculate the service life of the cable online: igus.eu/chainflexlife
chainflexlife
Sustainability

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes
hydroprs
CFCLEAN types
CFCLEAN1 - control cable
CFCLEAN2 - coax cables
CFCLEAN3 - data cable
CFCLEAN4 - measuring system cable
CFCLEAN types
CFCLEAN6 - motor cable
CFCLEAN7 - servo cable
CFCLEAN8 - bus cable

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service