Change Language :

Learn what makes a successful DNV certification with this free white paper
chainflex cables: 4-year guarantee & free price check
The oceans have long been part of the global economy by way of wind farms and worldwide cargo traffic. Companies working for and in the maritime environment have to face special challenges: In addition to the Machinery Directive or the Product Safety Act, which also apply onshore, they are often bound by the contents of the Maritime Tasks Act or the Ship Safety Act.
In order to enable plant constructors and suppliers to smoothly implement the diverse legal requirements, contribute to efficient project planning and ultimately to ensure trouble-free operation, igus has 379 chainflex cables certified by DNV for use in maritime environments that are available from stock. These are designed for highly dynamic use in energy chains for safe operation at sea. Besides having seawater resistance, the chainflex cables also operate reliably under the effects of oil. The cables are resistant according to MUD NEK606, which enables maintenance-free pumping on drilling rigs and also stands for operator safety.
In addition to the elaborate test procedures of the DNV classification society, the cables have also been tested in the igus test laboratory under real conditions. They therefore have the unique chainflex guarantee of 36 months. So, for every maritime application, there is an optimal solution in our product range. In the simplest case, you can get a free chainflex price check to find out which cable is the best for your individual needs at sea.
Overview of all chainflex cable series with DNV approval
Get DNV certificates directly here:
Control cables
chainflex cables CF9.UL and CF10.UL (PDF), CF77.UL.D and CF78.UL (PDF)
Bus cables
chainflex cables CFBUS.PUR (PDF), CFBUS (PDF), CFBUS Ethernet (PDF), CFBUS.PUR Ethernet (PDF)
Fibre Optic Cables (FOC)
chainflex cables CFLG.LB.PUR (PDF)
Measuring system cables and data cables
chainflex cables CF111.D and CF113.D (PDF)
CF112 and CF211.PUR (PDF) CF240.PUR (PDF)
Motor cables and servo cables
chainflex cables CF300.UL.D, CF310.UL and CFPE (PDF), CF27.D (PDF) CF34.UL.D and CF35.UL (PDF)

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert