Change Language :

New 10mm² cross section added to the successful TPE high-end CF340 single core family
The use of single-core motor cables, also known as drive cables, has significant advantages in various areas. Compared to a four-core motor cable, single cores can be loaded with higher currents, which is why they are often used when large drives are involved. Compared to multi-core cables, compact single cores are more robust and therefore also suitable for small installation spaces in the energy chain and long travels. The space-saving single cores are also a more cost-effective alternative to multi-core cables. This is because the faster processing speed in production means that production costs can be reduced, resulting in cost savings for you as a customer. In the crane industry, RTG and STS cranes have been using single cores for many years. We have therefore added the new chainflex CF340.100.01 with TPE outer jacket to the already successful CF340 single-core family, offering you an even greater variety of single-core motor cables from stock.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF340.100.01 | (1x10)C | 8.5 | 121 | 148 |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert