Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® linear bearings & slides

Linear rails & slides from drylin® eliminate the need for grease- or oil-based lubricants required in recirculating ball bearing systems. The lack of external lubricants also makes drylin linear guide rail systems entirely resistant to dirt, dust, and corrosion, enabling reliable operation even in particularly challenging environments. drylin linear bearings also offer savings of as much as 40% over recirculating ball bearings. There are different profiles of drylin linear rail systems — W, N, T, R, Q, and NT — each designed for their own unique applications. These can range from medical devices and physical therapy tools to saw mills and machine tools. Extensive testing is performed on all drylin linear guide systems in the igus test lab to ensure reliable, long-lasting performance. Learn more about drylin linear bearings and guides here.

Number of products: 386

drylin® R hard-anodized, aluminum shaft, AWM

  • Lightweight
  • Ideal in combination with iglide® J/J200 liners: JUM/3200UM
  • High wear resistance
  • Corrosion resistant
from 43.40 USD/m
Generally ships within 10-15 working days
Shop now

drylin® N guide rail, size 17mm

  • Clear anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 52.37 USD/m
Generally ships within 10-15 working days
Shop now

drylin® T Miniature Guide Rail

  • Hard anodized aluminum
  • Sizes 07/09/12/15mm (mounting-base width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
from 91.70 USD/m
Generally ships within 10-15 working days
Shop now

drylin® W double rail WS

  • Easy to assemble
  • No rail cutting charge
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 65.00 USD/m
18 variants within 10-15 working days
Shop now

drylin® W single rail WS

  • Single rail
  • Round
  • Hard-anodized aluminum
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
from 53.97 USD/m
10 variants within 10-15 working days
Shop now

drylin® T Miniature Carriage

  • For drylin® Miniature guide rails  07/09/12/15mm (mounting-base width)
  • Zinc carriage with iglide® J or J200 liner material (size-dependent)
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
from 16.00 USD/Pc.
Generally ships within 10-15 working days
Shop now

drylin® N Black Guide Rail, size 17mm

  • Black anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 65.01 USD/m
Generally ships within 10-15 working days
Shop now

drylin® W double rail WSQ

  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 67.85 USD/m
14 variants within 10-15 working days
Shop now

drylin® N Carriage, size 17mm

  • For 17mm guide rail
  • Brass mounting bosses with iglide® J Liner
  • Material Available with and without pre-load
  • Max static load capacity 50N (11lbf)
  • Material sliding element: iglide® J
  • Mounting type: Threaded bosses
  • Installation size: 17
  • Load capacity, stat.: 11 lbs (50 N))
from 7.37 USD/Pc.
Generally ships within 10-15 working days
Shop now

drylin® T Miniature Adjustable Carriage

  • For drylin® Miniature guide rails sizes 12mm and 15mm (mounting-base width)
  • Black zinc carriage with iglide® J liner material 
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
  • For reducing or increasing the clearance between the carriage and guide rail
from 42.51 USD/Pc.
Generally ships within 10-15 working days
Shop now

drylin® W-Econ double rail WS-CA

  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free due to combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminum
  • Rail profile: Round
from 80.60 USD/m
8 variants within 10-15 working days
Shop now

drylin® N guide rail, size 27mm

  • Clear anodized aluminum
  • 27mm size (width)
  • Available up to 3650mm lengths
  • No cutting charge for standard lengths and tolerances
from 55.57 USD/m
Generally ships within 10-15 working days
Shop now

drylin® T Standard Guide Rail

  • Hard anodized aluminum
  • Sizes 15/20/25/30mm (guide width)
  • Available up to 4000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
from 98.09 USD/m
Generally ships within 10-15 working days
Shop now

drylin® T Clear Anodized, No-Hole Standard Guide Rail, Clear Anodized

  • Clear anodized aluminum
  • Sizes 15/20/25/30mm (guide width)
  • Available up to 4000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Assembled rail and carriages are dimensionally interchangeable with recirculating ball bearing guides
Upon request
Shop now

drylin® W single rail WSQ

  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square
from 56.28 USD/m
9 variants within 10-15 working days
Shop now

Application Assistance

Photo
Max Wahle

drylin® Linear Bearings Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302