Motor Drives

Motor Controllers and Control Units

  • Cost-effective
  • No programming knowledge required
  • Easy control
  • Exact positioning
  • Sample programs available

sample programs for motors promo graphic

Download Sample Programs for Motor Control Systems

  • Free download programs with master/control system program & dryve parameterization
  • Reduced integration time
  • Cost savings

Browse Motor Controllers & Instructional Videos

D1

D1
  • For stepper, DC and brushless DC motors
  • Allows Modbus TCP gateways and CANopen
  • Compatible w/ many controllers. Learn more

D3

D3
  • Operation with limit switch or power consumption
  • Option for external switches/joysticks
  • Various adjustable acceleration ramps

D5/D6

D5/D6
  • Controls left/right rotation in DC motors
  • No programming/parameterization needed
  • Available with and without housing

D7/D8/D9

D7/D8/D9
  • Controls stepper motors
  • Ready to use immediately
  • Most cost-effective option

White Paper:
11 Tips for choosing the right motor controller

11 tips motor controller whitepaper

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

drylin E Automation Technology Product Manager

(800) 521-2747Contact an Expert

Customer Service