Underwater Applications Banner

Corrosion-Resistant Parts for Underwater Applications

  • Grease-free & dry-running
  • Corrosion-resistant
  • Maintenance-free
  • Low moisture absorption

Browse Underwater Applicable Parts

PRT Slewing Rings

PRT
  • Easy installation, wear-resistant
  • Replaceable, maintenance-free
  • Aluminum or 316 stainless steel

Linear Bearings & Slides

linear bearings and slides
  • Compatible with standard bearings
  • Interchangeable liners
  • Highly wear-resistant

Belt-Driven Actuators

ZLW

iglide® Bearings

H370 bearings
  • Wear-resistant under water
  • Long service life under water
  • High chemical resistance

xiros® Ball Bearings

xiros
  • Low moisture absorption
  • Resistant to chemicals & seawater
  • Good wear resistance

dryspin® Lead Screws

lead screw
  • High load capacity
  • 304 and 316 stainless steel
  • Paired with waterproof motors

Application Stories

Ball bearings in pool vacuums

pool vacuums

Lead screw nuts for racing sailboats

racing sailboats

Bearings in underwater torque tool

racing sailboats

Blog:
Making underwater welding safer with robotics

underwater welding

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

igus logo
Ryan Benson

N. American Marine Industry Manager

(407) 450-1980Contact an Expert

Customer Service