e-chain cleanroom

e-chain® | Cleanroom cable carriers

Over 9,000 e-chain® ranges are certified for ISO Class 1 to 5)

Advantages of e-chains® in the cleanroom

e-chains® for cleanroom applications

cfclean image

NEW! e-skin flat with stranded structure as an alternative to trackless cables

  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be exchanged in minutes
  • With coordinated CFCLEAN stranded structure for high dependability
  • Service life over 57 million double strokes
  • Available from stock
  • No minimum order quantities

e-skin corrugated tube

e-skin corrugated tube

Compact and modular design

  • Installation space requirement: from 150 mm
  • Unsupported length from 1.3m
  • Cleanroom ISO class 1
  • Operating noise up to 33 db(A)

e-chain® system C6

System C6

Highest cleanroom suitability

  • Cleanroom ISO class 1
  • Very quiet operation
  • Side parts made of ESD material
  • High strength and stability

e-chain® system series T3

Energy chain system series T3

Highly flexible and low vibration

  • Inner height hi: 29mm
  • Inner width Bi: 30 - 120mm
  • Bend radii R: 38mm
  • Pitch: 15mm

e-chain® system series E3

Energy chain system series E3

Extremely low noise for small spaces

  • Inner height hi: 10 - 22 mm
  • Inner width Bi: 20 - 60 mm
  • Bend radii R: 32 - 75 mm
  • Pitch: 16.7 mm

e-chain® system series E6.1

e-chain system series E6.1

Extremely quiet with low vibration

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 140 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm

e-chain® system E6

e-chain system E6

Extremely low noise

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 120 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm
IPA Logo

Unique igus® cleanroom laboratory for ISO class 1 components

Flat cable guide e-skin flate-skin corrugated tubeC6 energy chainEnergy chain E6/E6.1Commercially available ribbon cables
Class 1 according to EN ISO 14644-1Continuous cleanroom tests in the IPA-certified igus cleanroom laboratory
Modularity/building block principle ⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Components individually interchangeableX
Quick filling, openable⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤X
Fast delivery⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Easy maintenance⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘⭘
Available from stockX
Can be shortenedX
Can be widenedXX
High productivity rate⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘
No minimum order quantityX
Cost-effective⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Suitable for unsupported applications⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
For high dynamics⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Space-saving⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⭘⭘⭘
Fill weight⬤⬤⭘⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Guaranteed for up to 4yrsX
Saves resourcesX
Everything from one source (chain, cable, connector)
Products also available individuallyX
Quiet, smooth operation⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘
Online calculation of service life XXXX
Online interior separation configuratorIn preparationX
Suitable for the following industriesElectrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOIElectrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOIElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots PackagingElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotters Medical technologyElectrical manufacturing 3C industries Microelectronics Semiconductor industry FPD production

More information

Cleanroom test lab

Test laboratory

Certifications and seals of approval

Certifications and seals of approval

Our cleanroom solutions

Cleanroom solutions

igus® offers components for every cleanroom that improve technology and reduce costs

Semiconductor industry

semiconductor industry

Display industry

Display industry

Microelectronics industry

microelectronics industry

Battery industry

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service