ESD cable carriers made from Shock-Resistant Materials

Your benefits with ESD products

100% of the produced ESD e-chains® are checked for their continuous conductivity "from one end to the other"

products made of igumid ESD

Conductivity of igus® products made of igumid ESD

Structural design

Material table igumid ESD

Material data igumid ESDMeasuring unitValues igumid ESD
Mechanical properties
Tensile stress at yield (dry/wet)MPa*
Elongation at break (dry/wet)%*
Elasticity module (tensile test) MPa*
Limit of elasticity in bending MPa9.500
Bending strengthMPa230
Hardness Shore D-83
General features
Densityg/m^3 1,2
Absorption of humidity 23/50 RF Wt.-% 1,9
Maximum water absorption Wt.-%7,3
Electrical properties
special transitional resistance Ω*cm <10^9
Surface resistance ROA Ω <10^9
Thermal properties
Lower application temp. °C -40°C / -40°F
Upper long-term application temp. °C 80°C / 176°F
Upper short-term application temp. °C 150°C / 302°F
Material verification
Fire behavior according UL94 HB
Silicon-freeYes
Halogen-freeYes
2002/95/EG (RoHS) Yes
2002/96/EG (WEEE) Yes
Color
According to RAL, approximate ≈RAL7015
*Values on inquiry

Certification of igus® materials:

  • 1992 Test certificate from the PTB for igumid GC in explosion protection zones 0, 1 and 2.
  • 1998/1999 Additional certifications by the PTB according to DIN and static electricity guidelines.
  • 2002 igumid ESD is released in gray (for clear distinction) by the PTB after tests lasting 100
    million cycles.

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service