Benefits:
For specific technical data, schematics, etc. please reference the catalog.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Ordering number | Stroke length | steel shaft additional weight |
Max. stat. load capacity | A | Al | H | E1 | E2 | E3 | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg] | (per 100 mm)[kg] | axial[N] | radial[N] | -0,3 | -0,3 | +0,15 | +0,15 | +0,15 | |||||
SHT-08-ZB-AWM-6.35X12.7 (1) | 300 | 0 | 100 | 400 | 65 | 65 | 23 | 52 | 55 | 55 | 339.26 USD | ||
SHT-08-ZB-AWM-6X2P1 (1) | 300 | 0 | 100 | 400 | 65 | 65 | 23 | 52 | 55 | 55 | 355.75 USD | ||
SHT-12-ZB-10X12 (1) | 500 | 0.8 | 0.2 | 150 | 600 | 85 | 34 | 70 | 73 | 73 | 351.15 USD |
(1) Tapered off spindle end
Ordering number | I | R | f | lt | tk ±0,1 |
ts | tg | kt ±0,1 |
s | sk | sg | kq | d | T | l2 | d2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-08-ZB-AWM-6.35X12.7 (1) | 96 | 32 | 1.5 | 15.5 | 10 | 5.5 | M6 | 7 | 4.2 | 8 | M5 | 4.6 | 8 | 6.35x12.7 | 17 | 6,35 | 13 | 339.26 USD | |
SHT-08-ZB-AWM-6X2P1 (1) | 96 | 32 | 1.5 | 15.5 | 10 | 5.5 | M6 | 7 | 4.2 | 8 | M5 | 4.6 | 8 | TR6x2 | 17 | TR6x2 | 13 | 355.75 USD | |
SHT-12-ZB-10X12 (1) | 2 | 11 | 6.6 | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | 10x12 | 17 | 10x12 | 351.15 USD |
(1) Tapered off spindle end