Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® NK-02-17 low profile linear slide

DryLin® NK-02-17 linear slide  
Part numbers and product data:

Rail  NS-01-17
Carriage with mounting nuts  NW-02-17
Carriage with mounting nuts
floating bearing in y-direction
 NW-02-17, LLY
Carriage with mounting nuts
floating bearing in z-direction
 NW-02-17, LLZ
Carriage with mounting nuts
floating bearing in y- and z-direction
 NW-02-17, LLYZ
Carriage with preload  NW-02-17, P
Rail weight 1.5 g/m (0.1 lbs/ft)
Carriage Weight 1.7g (0.06 oz)
Max. rail length 3,650mm (12 ft)
Hole pattern Symmetrical (C5 = C6)
Preload force (if applicable) 1N (0.22 lbf)

drylin® N low profile guide system rail
Order no. Weight of rail Max. rail lengths Price/m  
  [g/m] [mm]    
 NS-01-17 150 2000 38.99 USD 
 NS-01-17-AR 150 2000 Upon request 
 NS-01-17S 150 2000 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
drylin® low profile linear guide system NK-02-17
Order no. Designation Weight of carriage    
    [g]    
 NW-02-17 Carriage with mounting nuts 1.7 3.65 USD 
 NW-02-17-P Carriage with preload 1.7 Upon request 
 NW-02-17-LLY Carriage with mounting nuts floating bearing in y-direction 1.7 Upon request 
 NW-02-17-LLZ Carriage with mounting nuts floating bearing in z-direction 1.7 Upon request 
 NW-02-17-LLYZ Carriage with mounting nuts floating bearing in y- and z-direction 1.7 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
drylin® low profile linear guide system NK-02-17
Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
 NW-02-17 6 9.6 20 20 14 0 0 - - M3 2.5 5 1.7
 NW-02-17-P 6 9.6 20 20 14 0 0 - - M3 2.5 5 1.7
 NW-02-17-LLY 6 9.6 20 20 14 0 0 - - M3 2.5 5 1.7
 NW-02-17-LLZ 6 9.6 20 20 14 0 0 - - M3 2.5 5 1.7
 NW-02-17-LLYZ 6 9.6 20 20 14 0 0 - - M3 2.5 5 1.7
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
 
Static load capacity and moments of inertia of an area
 
 

Ordering of a complete system

Configuration in few steps:

1. Select the number of carriages
2. Select the type of carriage
3. Enter the rail length in mm
4. Select the carriage options

Hint:

Detailed information can be found in the drawings and tables above, as well as in the linked-to pages below. You can obtain precise specifications on floating bearing options in Design Rules.

1

No floating bearing

2

Floating bearing in z-direction

3

Floating bearing in y-direction

4

Floating bearing in yz-direction

 
Step 1Configuration: drylin® NK – complete set

Enter the required number of carriages.

No. of carriages:

1
2
3
4