iglide 17 main bearing materials

iglide® plain bearing applications

Infusion pumps

Igus Product

Clean and maintenance-free plastic plain bearings ensure smooth movement in infusion pumps. Learn more here about the use of plain bearings in this application!

Packaging machine

Igus Product

A packaging machine that can produce up to 210 packages per minute uses iglide® plastic bearings to help guarantee quick timing and positional accuracy.

Plastic Bearings for Pipe Organ

Igus Product

Plastic bearings are used more often in traditional organ building. Both iglide® bushings and igubal® rod ends & clevis joints are used in this application.

Construction vehicles

Igus Product

Dirt-resistant iglide® G300 plastic bearings are used in this mini excavator’s track rollers. Learn more about the use of plastic bearings in this application.

Artificial knee joint

Igus Product

iglide® L280 and iglide® Q bushings improve an artificial knee joint. They are wear resistant and are fit for high loads. Learn more about this application!

Packaging machine

Igus Product

iglide® L280 plastic bushings are used in this packaging machine because of their dry-running, hygienic operation. Learn more about this application here.

Offshore

Igus Product

iglide® G300 plastic bushings, DryLin® N linear slides and igubal® rod ends are used in this inspection device for an offshore drilling riser.

Hot air balloon altitude world record

Igus Product

A world record for flight altitude in a hot-air balloon partly owes its success to the iglide® plastic bushings. Read more to learn how iglide® was used.

Industrial scooter for factories

Igus Product

iglide® plastic bushings were used in this industrial scooter because they were lower cost than steel alternatives.

Prosthetic limb

Igus Product

An iglide® Z bearing from igus proved to be the only bearing able to withstand the high forces produced by patients weighing up to 275 lbs.

Potato planter

Igus Product

A manufacturer of agricultural machinery replaced bronze bushings with iglide® J bushings to eliminate corrosion & increase lifespan on its potato planter.

Full-suspension mountain bike

Igus Product

A leading manufacturer of full-suspension mountain bikes has chosen iglide® bearings to use in its design, as they are lightweight and corrosion-free.


Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service