drylin® econ linear actuators are low-cost & ready-to-install

Simple positioning with efficient adjustment capabilities

  • Lightweight construction due to combination of plastic and aluminium
  • Designed for fast assembly
  • Cost-effective due to injection molded component and clear anodized surface
  • Self-lubricating and maintenance-free
  • Available from stock
  • Lead screw or neoprene belt drives
  • Fast dryspin® high helix thread
  • Self-locking thread

Shop drylin® econ linear actuators

SLWP econ – Lead Screw Actuator with Rails
  • Flat and torsionally stiff
  • Spindle with self-locking trapezoidal or metric thread
  • Quick adjustments through dryspin steep thread
HTSP econ:  Lead Screw Driven Actuator with Shafts
  • Solid polymer design and corrosion-resistant
  • Low-weight and cost-effective
  • Available accessories
drylin® ZLW-E
  • Lightweight due to plastic and aluminum
  • Variable mounting via sliding blocks, clamping elements
  • Individual stroke lengths (.630-500mm, 1040-1000mm)
SLTP - injection molded
  • 80% cheaper and 70% faster produced by 3D printed injection molding tools
  • Very fast assembly due to few components
  • Carriage with many mounting options
SET
  • Self-lubricating, single-tube adjustment
  • Simple, smooth design with trapezoidal thread
  • Lightweight due to aluminum and polymer
  • Temperature-resistant up to +50°C
Gantries and cartesian robots
  • From stock or easily customizable
  • Available with motors and drive/motor controllers
  • Low-cost, lightweight and maintenance-free

Applications

Bending test device

Bending test device

Fast and reliable testing & measuring

Fast and reliable testing & measuring

More Applications

More Applications


More Information

drylin® Linear Actuator Configurator

drylin® Linear Actuator Configurator

Tested

drylin test lab

Visit the drylin test lab

Contact a Linear Actuator Expert