drylin® Belt Driven Linear Actuators

  • Dry-running plastic linear bearing liners
  • Ideal for speeds up to 2-3m/s
  • Long strokes up to 3,000mm
  • Lightweight anodized aluminum profile

ZLW-B (Basic) Belt-Driven Actuators

drylin® ZLX-Protect linear module

drylin® ZLW-0630B belt-driven actuator with stepper motor

  • Belt-driven drive with steel cable
  • Hard anodized aluminum profile
  • Carriage length: 60mm
  • NEMA17 stepper motor with stranded wire
drylin_ZLW-1040-02-B

drylin® ZLW-0630B belt-driven actuator

  • Neoprene toothed belts with fiber glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
drylin® ZLW-1040B linear module

drylin® ZLW-1040B belt-driven actuator

  • Toothed belt axis for fast positioning
  • Metallic components made of corrosion-resistant stainless steel
  • Bearings, toothed belts and ball bearings made of FDA/EU-compliant material

ZLW-S (Standard) Belt-Driven Actuator

ZLW-0660S

ZLW-0630S belt-driven actuator

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
ZLW-0660S

ZLW-0660S belt-driven actuator

  • Carriage length: 100mm
  • Feed rate: 54 mm/rev
  • Installation size: Ø 06
  • Belt tension: 150N
drylin® ZLW-0660S linear module with toothed belt

ZLW-0660S belt-driven actuator

  • Neoprene toothed belts with fiber glass reinforcement
  • Carriage length: 60mm
  • Stroke length max. 1,000mm
drylin® ZLW-1040S linear module with toothed belt

ZLW-1040S belt-driven actuator

  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
drylin® ZLW-1040S linear module with toothed belt

ZLW-1080S belt-driven actuator

  • One-piece stainless steel deflection
  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 2,000mm
ZLW-0660S

ZLW-1660S belt-driven actuator

  • Effective PU toothed belt with steel cables
  • Carriage length: 100mm
  • Stroke length max. 3,000mm
zlw-10160s

ZLW-10S belt-driven actuator

  • Variable shaft span of 120/160/200mm
  • Effective deflection axis and toothed belt
  • Also available in stainless steel
zlw-10160s

ZLW-20S belt-driven actuator

  • Variable shaft span of 120/160/200mm
  • Effective deflection axis and toothed belt
  • Also available in stainless steel

Linear Actuators for Special Environments

drylin® ZLX-Protect linear module

drylin® ZLX-Protect toothed belt driven actuator

  • Suitable for manual adjustment as well as electrical operation 
  • Easy installation thanks to many grooves (groove 10 type B) and fastening options 
  • Maximum reliability thanks to a fully integrated metal cover
drylin ZLW-1050-ES-EX

ZLW-1050-ES-EX narrow conductive belt driven actuator

  • Suitable for applications that require a conductive timing belt axis
  • Conductive belt ZR-104008
  • Narrow design: centre distance of 50 mm
drylin ZLW-1050-ES-FDA

ZLW-1050-ES FDA-compliant stainless steel actuator

  • Toothed belt axis for fast positioning
  • Metallic components made of corrosion-resistant stainless steel
  • Bearings, toothed belts and ball bearings made of FDA/EU-compliant material
drylin® carbon

drylin® ZLW carbon toothed belt driven actuator

  • High strength carbon made inpultrusion process
  • Tribologically optimised drylin® W rail systemmade from carbon
  • Solid plastic carriage made fromlubrication-free iglidur® L250

Low-profile, Miniature Actuator

Belt-driven actuator, low-profile, linear rail

ZLN-40 low-profile, belt-driven actuator

  • Flat type with 28mm height 
  • Vertical load from 30N
  • Carriage length: 50mm 
  • Stroke length max. 750mm

Opposite Drive or Tandem Drive

zlw od belt drive

ZLW-OD belt-driven actuator

  • Customized stroke lengths up to max. 3,000 mm
  • Radial loads up to 200 N
  • drylin® E-stepper motor (with or without encoder and brake) available
Tandem-toothed belt axis

ZLWT tandem belt-driven actuator

  • Compact tandem-toothed belt axis with two toothed belts in one unit
  • Two slides can be controlled synchronously or separately
zln-40-OD

ZLN-40-OD belt-driven actuator

  • Low installation height of 28mm
  • Quick reverse positioning
  • Space-saving design requires less installation space and helps reduce costs

ZLX Linear Actuators

drylin® ZLX high performance

ZLX high performance toothed belt driven actuator

  • Toothed belt axis of the new generation
  • Particularly easy system integration
  • Robust high profile
  • Max. stroke length: 3500 mm
drylin DLE-DA-ZLX toothed belt double axis

ZLX belt-driven double actuator with stepper motor

  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves

Double Axis ZLW Linear Actuators

ZLW-0630-B toothed belt double axis

ZLW-0630-B toothed belt double axis with stepper motor

  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
drylin ZLW-0630-S toothed belt double axis

ZLW-0630-S toothed belt double axis with stepper motor

  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
drylin ZLW-1040-B toothed belt double axis

ZLW-1040-B toothed belt double axis with stepper motor

  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
drylin ZLW-1040-S toothed belt double axis

ZLW-1040-S toothed belt double axis with stepper motor

  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34

Linear Actuator Configurator

Linear Actuator Configurator

ZLW CAD

Browse the CAD Library


Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

+1 800 521 2747Contact an Expert

Customer Service