Change Language :

Thanks to these spindle supports, which move along with the carriage and position themselves independently at various points along the stroke path, the user can now easily realise long stroke paths >750 mm. The spindle is thus stabilised during operation and the "free spindle length" is shortened, even with a small diameter, so that no deflection occurs. A sophisticated mechanism ensures that the carriage picks up the spindle supports on the return journey.
Areas of application: Sensor adjustments, format adjustments
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert