Change Language :

The combination of tribologically optimized drylin® Wlinear guide made of carbon with dry-tech polymersin the carriage and drive make the toothed belt axisZLW-0630-P the first completely metal free toothedbelt axis. Due to the solid all-plastic construction withinthe end blocks and with the use of xiros ball bearings(with balls made from plastic or glass), the systemis extremely lightweight and completely maintenancefree, because all bearings run dry and are self-lubricating.
Low weight
completely metal free
Self-lubricating and maintenance free
Non-magnetic
Drive: Neoprene belt drive with GF reinforcement
Up to max. 1,000 mm length
**Typical applications:**Handling, automation, X-ray and high frequencysystems, …
Technical data
Weight
Weight
Max. stroke length*
transmission
Gear teeth
Belt driven
without stroke
100 mm stroke
-material
Width
tension
[kg]
[kg]
[mm]
[mm/U]
[mm]
[N]
Basic 02 P
0,3
0,08
1.000
54
HTD 3M
Neoprene with GF
9
25
Longer stroke lengths on request after technical consultation and review
More information:

Delivery
in 3-8 days