Change Language :



Dimensions [mm]
More information:
Many in-feed movements require cost-effective linearaxes that focus on pure adjustment tasks. This neweco series with toothed belt was developed for thequick positioning of light loads. With its compact designand low weight due to aluminium and plastic,the ZLW eco is the perfect alternative to home madesolutions.
Self-lubricating
Belt with spring pretension
Torsion-resistant anodized aluminium profile
Variable stroke lengths (up to 500 mm max.)
Loads up to 20 N
**Typical applications:**Sensor, camera, shop fittings, ...

Determination of the position of the drive
shaft (right or left), in the line of vision X
1 = drive shaft left
2 = drive shaft right
x = line of vision