Change Language :

The SHTC is the compact version of the smallest SHT type series. In addition to manual adjustment, theSHTC-08 can be motor-operated with the NEMA17lead screw motor. The direct centering of the lead screw offers a high precision, higher machine reliability, all in a compact design.
Short design by the use of drylin® E lead screwmotors
Improved operating characteristics
High precision due to centering of the lead screwvia H7/h7 motor/lead screw fitting
NEMA17 stepper motor with 0.5 Nm holding torque
Selectable pitch Tr06x2, Ds6.35x2.54 orDs6.35x25.4
**Typical applications:**Medicine, laboratory technology, packagingtechnology, …

More information: