iglide® PRT-04 micro slewing ring bearings

Ideal for the smallest applications

PRT-04 micro slewing ring
  • 60% lighter and 50% more space-saving than PRT-01
  • Wear-resistant and maintenance-free iglide® sliding elements
  • Easy to install with replaceable sliding elements
  • Easy replacement and extension: modular construction kit design
  • Cleanroom applications possible
Tech up
  • Low tolerances
  • Suitable for smallest installation space
  • Robust and lightweight
Cost down
  • Built-in solution
  • Freely available 3D data for your design
Proof
Sustainability
  • Environmentally friendly, as no additional lubricants are necessary
  • Good coefficient of wear and therefore a long service life

Learn more about the iglide® PRT-04 micro slewing ring bearing

View our catalog

Request a Sample Box

iglide plain bearing sample box

What is iglide®?

iglide plain bearings magnified

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

PRT Product Manager

1 401 438-2200Contact an Expert

Customer Service