Browse our full range of bearing materials

Explore all iglide® bearing materials used for various applications

Universal Best Sellers

Universal Best-Sellers

  • G: Best-seller, with 2,000 dimensions from stock
  • J: Versatile in fast & slow motion in continuous operation
  • M250: Heavy & rugged, excellent vibration damping
  • W300: High endurance with longer service life
  • X: Withstands chemicals and high temperatures
17 Common Materials

17 Most Common Materials

  • Most common materials for almost any industry
  • Resistance to high temperatures, debris, high loads, safe for contact with food, and more
  • At least 113 dimensions in each material for shaft diameters of up to 50 mm
  • DIN ISO 3547 compliant (exception for iglide® M250)
bearings for friction

Low Coefficients of Friction

  • Universal under normal conditions such as temperature, tolerance, etc.
  • iglide® GLW and J4 as low-cost solutions for mass production
  • iglide® P and K similar to iglide® G with reduced moisture absorption, beneficial in damp environments
Maximum service life

Maximum Service Life

  • iglide® J and W300 are optimized to work well against wear, resulting in long service life
  • Materials are differentiated by temperature and load ranges
  • Can be used with special shaft materials
High temperature resistance

High Temperature Resistance

  • For long-term service in temperatures up to 482°F
  • iglide® Z has extremely long service life and low wear rates under high loads and at very high temperatures
  • High thermal resistance and meant for hot liquids
Dirt and debris resistant

Dirt and Debris Resistance

  • High wear resistance against dirt, debris, etc.
  • H370: Broad range of uses for wet applications
  • H2: Wear-resistant, low cost solution for mass production with low operational performance
  • H1: The endurance runner
FDA compliant

FDA-Compliant

  • Ideal for the food & beverage processing industries, as well as in packaging, pharmaceuticals, etc
  • FDA-compliant and offers resistance to moisture, temperature extremes, and other requirements
  • The blue color facilitates the often required "optical detectability" in the food industry
High Load Applications

High-Load Applications

  • High wear resistance combined with the ability to withstand high (static) loads, shock and edge loads.
  • High loads include radial surface pressures from 4,351 to far beyond 14,500 PSI (14,500 psi corresponds to 2,205 lb on a bushing of 10 mm x 10 mm).
mold-resistant bearings

Mold-Resistant

  • Resistant to fungi, bacteria and mold
  • In accordance to DIN EN ISA 846 Procedure A
  • Tested in special culture for 4 weeks at 84°F (29°C), with no alteration or mildew found
  • Perfect for HVAC applications in buildings, aircraft or cars
Suitable for Water

Suitable for Water

  • Ideal for use underwater and in applications where moisture is a factor
  • High resistance to wear, temperature and water vapor
  • High service life for fast rotation and constant motion underwater
chemical-resistant bearings

Chemical-Resistant

  • Resistant against chemicals dependent on the temperature, the length of exposure and the type and amount of mechanical loading
  • Resistant to hydrochloric acid and can be used in greatly diluted acids and diluted lyes
Vibration and Stroke resistant

Vibration and Stroke Resistant

  • High wear resistance on almost all shafts
  • Excellent vibration-damping and very low coefficients of friction in dry operation
  • Low wear against different shaft materials
  • Resistant to edge loads and high impact resistance

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service