Teaser News

drygear® gear + gearbox technology product news 2025


New products in spring 2025

Worm gear ball bearing

drygear® worm gear

  • Version with ball bearings
  • Convenient operation with hand wheel and clamping mechanisms for strong component positioning
Worm gear slewing ring bearing

drygear® worm gear

  • Version with PRT slewing ring bearing
  • Position indicator and hand wheel ensure user-friendly handling and high accuracy during adjustment
Universal joint

drygear® universal joint

  • Power transmission between the gearboxes
  • Stainless universal joints are resistant to corrosion
  • NEW: Now available in new installation size Ø12mm!

New products in autumn 2024

drygear® Apiro® gearbox

  • Available gear ratios: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: Coupling with diameter according to selection
  • Stainless steel version for wet areas
Apiro® ES version
To the product

drygear® universal joint

  • Power transmission between the gearboxes
  • Permissible torque transmission of up to 12Nm tested in the igus® laboratory
  • Stainless universal joints are resistant to corrosion
Universal joint
To the product

New products in spring 2024

FDA-compliant and magnetic

  • Optically and magnetically detectable
  • Economical high-volume production through injection moulding
  • FDA and EU 10/2011 compliant
FDA gear
To the product

drygear® planetary gearbox

  • Available gear ratios: 5:1
  • Max. output torque: 6Nm
  • Direct motor connection possible
  • From the study to the finished product
Planetary crank gearbox
To the product

drygear® evoloid gearbox

  • Unique design with a single-tooth gear sun
  • Available ratios: 18:1 over three planets for high torques
Evoloid gearbox
To the product

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

iglide Gears Product Manager

1 401 438-2200Contact an Expert

Customer Service