Opened transport case with the i.Cee² module and accessories (cables, sensor/measurement components) as a compact plug-and-play system; next to it, image strips with application areas such as beehive/pollination, bulk material/process measurement, laser/production, container logistics, smart farming and rail traffic - discover how i.Cee² collects data and optimises processes in various industries.

i.Cee² measurement case

The measurement platform in a suitcase format

Open, robust industrial case with foam insert: i.Cee² measurement case (concept study) as a fully integrated, ready-to-use measurement platform - open the case, connect the sensor and collect measurement data directly from the machine, system or test rig, then analyse it locally; including data storage and connectivity (e.g. LTE/WLAN/Ethernet).
Tech up - Orange triangle pointing upwards as a symbol for technological advancement and performance improvement

Tech up

 Cost down - Orange triangle pointing downwards as a symbol for cost reduction and more economical solutions

Cost down

Proof - Orange square as a symbol for facts, measured values, or evidence to support statements

Proof

Sustainability - green circle as a symbol for environmentally conscious, resource-saving action

Sustainability

Hardware that rethinks the industry

Technical data
EquipmentRaspberry Pi CM4, Quad Core Cortex A72, 1.47″ TFT display, joystick for calibration & diagnostics, 24 V supply, robust industrial housing.
System architectureDocker/Kubernetes-compatible, REST & MQTT APIs
Inputs and outputs12 digital outputs, 6 analogue inputs RS-485, 2 relay outputs, 2 load cell channels
Connectivity2x Ethernet (IT + fieldbus in parallel), WLAN, Bluetooth, integrated LTE modem, HDMI (for local visualization), optional: LoRa

Video presentation of the i.Cee² by Richard Habering at the HMI 2026

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

smart plastics Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service