Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® accessories for linear modules

drylin® HTS and SLW accessories

Position indicator

Plastic analogue indicator for adjustment and direct reading of carriage position

Leadscrew clamp

Shaft clamp adaptor for attaching to the position indicator and subsequent clamping of the lead screw
Hand wheel

Rotary knob

Hand wheel for attachment at the end of the lead screw. Different handles available.

Adapter plate

For position indicators and/or hand clamps.
V-drive

V-drive

The drylin® HTS-WT V-drive offers a maximum of positioning flexibility.
Angular drive

V-drives with double-side output shaft

For linear robot structures or the control of multiple linear modules, we offer V-drives with double-side shaft output for WT-3 and WT-4
Angle kit

Bracket kit

drylin® HTS-WS is a new angle kit for the HTS series of lead screw modules.

Flexishaft

The ideal complement to drylin® lead screw modules.

SLW-1040 lead screw support

Clever solution for long travel SLW linear modules

SHT accessory for motor connections

Connect your drive to the maintenance-free drylin® linear units quickly and easily. Spacer, motor flange and coupling form the modular system for the easy attachment of your NEMA23.

Mounting bracket for drylin® ZLW toothed belt axes

For fastening drylin® ZLW toothed belt axes made of aluminium construction profiles


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302