igus® energy chains and plastic plain bearings for agricultural engineering

8 times longer service life for agricultural machinery by the use of plastic plain bearings

Especially in agricultural applications, you need solutions that can stand up to rough conditions, such as dirt, dust, heat, shock and edge loads. igus® makes this possible with its energy chains and plastic bearings that are characterised by their outstanding resilience and long service life. These products are used for instance in tractors, disc harrows, fertilisers, hay rakes, field sprayers, seed drills and other agricultural equipment. In many applications, metallic bushings or recirculating ball bearing guides can be replaced by lubrication free polymer plain bearings. We would like to show you how to improve your technology and save costs at the same time.

Your advantages with igus® polymer plain bearings and energy chains:

Dry-running and corrosion-resistant

Resistant to dust and dirt

Extremely durable

Quiet running

Compensates misalignment and deflections

Easy installation

Longer life

Dirt-resistant iglide® plain bearings for agriculture equipment

 

Order a free sample box for agricultural machinery!

Sample box agricultural engineering  

You are interested in our products for agricultural machines, but would like to see them yourself first before making a final decision. Then you can order the free sample box for agricultural machines.


 

Self-lubricating and maintenance-free igus® plastic plain bearings and energy chains for agriculture equipment

iglide® G300 plain bearings  
iglide® G300 plain bearings

Cost-effective

dust and dirt-resistant

Very durable

iglidur® Q290 bearings  
iglide® Q2 bearings

The durable heavy duty bearing

Good price/performance ratio

Lubrication and maintenance-free

iglide® plain bearings Z  
iglide® plain bearings Z

Extremely long service life under extreme conditions

For extreme loads

High thermal resistance

igubal® spherical bearings  
igubal® spherical bearings

Corrosion resistant

Maintenance-free and self-lubricating

Chemical-resistant

drylin® linear plain bearings  
drylin® linear plain bearings

Dirt-resistant

Lightweight and quiet

Simple installation and maintenance-free

Series E2/000 energy chain  
Series E2/000 energy chains

Fast assembly

High strength and quiet operation.

Various fastening options

Tested for heavy load and wear resistance

Front loader

Watch this pivot load test with a maximum load of 500 kg.

 

Use our wear-resistant plastic plain beaings and increase the service life of your agriculture equipment by up to 8 times!

 

igus® products in use in the agricultural industry

Here, you can see some examples of our customers' applications.
AXIS application  
More than 10 years of service life under heavy load

Vibration dampening and load-bearing clevis joints used in a fertiliser spreader AXIS 50.1 W. Realised to date: more than 10 years of service life at a temperature of -20°C and a block load of 4,000 N.

Application disc harrow  
Easy assembly and high service life

This disc harrow can easily be adapted to any width. The drylin® R liner used in the sliding bearing of the disc harrow is maintenance-free, precise, durable and very load-bearing, thus guaranteeing a long service life.

Application root ball transplanter  
Heavy load up to 15 tons possible

Maintenance-free and resistant to dust and dirt, the iglidur® G plain bearings are used in bale trimming machines of the company Optimal-Vetrieb Opitz GmbH.

Application cultivator Lemken  
Many years of successful cooperation

The company igus® has been successfully collaborating with the company Lemken, since 2008. Numerous devices from Lemken are equipped with igus® plain bearings, among others, the cultivator Karat 9

Application Maschio Gaspardo  
Without lubrication and cost-effective

The iglidur® Z plain bearing used in this planting machine was more cost-effective than the use of an axial bearing and is also dust-resistant, moisture-resistant and lubrication-free.

Application planting machine  
Maintenance-free and cost-effective

The company Agrobot based in Spain uses the igus® easy chain® energy chains for this harvester, which are maintenance-free and cost-effective.

igus® solutions in cabins

Resistant to dirt ... ideal wherever there are high loads and chemicals ...
Driver's cab  

1

iglide® J bearings in mirror adjustment mechanisms

2

drylin® W guide carriages in motor adjustment mechanisms

3

drylin® W linear guides in backrest adjustment mechanisms

4

iglide® G bearings in steering columns

5

triflex® 3D e-chain® in controls

6

igubal® double joints in hydraulic valve connections

7

drylin® W linear guides in backrest adjustment mechanisms

8

drylin® W linear guides in armrest adjustment mechanisms

9

E2 energy chain and chainflex® cables in seat adjustment mechanisms

White paper:

Designing a true maintenance-free pivot

Engineers working in the agricultural industry can benefit greatly from implementing true maintenance-free pivots within their machinery. Maintenance-free pivots have several benefits that can help significantly increase efficiency within the agricultural field. Here, we will compare true maintenance-free designs with alternative designs, as well as go into the requirements for creating a true maintenance-free pivot.

More information

Related websites

Your contact

Nick Van Tol +1 816 500 6127 Your requirements?

Subscribe to
e-newsletter
myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection