Change Language :

The e-tract DC horizontal is an automated overhead cable management and guidance system designed for electric trucks, coaches, and buses at DC and MCS charging stations. By routing the high-power charging cable overhead, the system keeps cables clear of vehicle paths and off the ground. This helps prevent cable damage caused by ground contact, vehicle overrun, and accidental collisions, while supporting a safer and more reliable charging infrastructure in depots, charging yards, and charging parks.
The charging cable is delivered directly to the vehicle from above, either in a straight line or through guided movement. As a result, no additional charging corridor or lateral pivoting space is required, maximizing the available maneuvering area. The system's smooth cable extension and retraction keep charging areas organized and unobstructed, improving traffic flow and reducing maintenance requirements. The e-tract DC horizontal can be installed on trusses, canopies, hall ceilings, or as a standalone structure.
An e-truck or e-bus charging yard is a high-traffic working environment with tight maneuvering spaces, time pressure, and operationally critical charging points. This makes the charging cable a critical component, particularly in terms of handling, safety and traffic flow. Overhead cable management keeps the high-performance charging cable out of the way, guides it in a controlled manner and protects it – which is crucial for three reasons:
| Part number | Extension length [mm] | Required cable length [mm] | Minimum bend radius [mm] | Length (LLLL) [mm] | Width [mm] | Height [mm] | Weight [kg] (excluding charging cable/control system) |
|---|---|---|---|---|---|---|---|
| E.TRACT.DC.H.36.4500.1 | 4,500 | 6,600 | 360 | 3,000 | 859 | 238 | 78 |
| E.TRACT.DC.H.36.5500.1 | 5,500 | 7,600 | 360 | 3,500 | 859 | 238 | 87 |
| E.TRACT.DC.H.36.6500.1 | 6,500 | 8,600 | 360 | 4,000 | 859 | 238 | 97 |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert