E4Q.L Series e-chains®

Lightweight yet durable with 40% faster tool-free assembly

Product range:

Part No. Inner height [mm]Outer height [mm]Inner width [mm]Outer width [mm]Bend radii [mm]Pitch
E4Q.64L 6490100 - 500 126 - 526 135, 150, 175, 200, 240, 250, 300, 350, 400, 450, 500 100

E4Q is successful - so why the L version?

New stop-dog system

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Easy e-chain® extension

E4Q.L
  • Guide extra cables and/or implement a higher fill weight
  • The extension link makes an additional e-chain® unnecessary
  • Further optimization based on the tried-and-tested E4 extension links, which are already used in numerous applications
extension link drawing
Part No. E4Q.58 extension linkPart No. E4Q.58.L extension linkPart No. E4.56 extension linkPart No. E4/light extension link
E4Q.58.Bi1/Bi2/Bi3.RRR.0 E4Q.58L.Bi1/Bi2/Bi3.RRR.0 E4.56.Bi1/Bi2/Bi3.RRR.0 14040.Bi1/Bi2/Bi3.RRR.0

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service