E2.1 e-chain® product range made of igumid CG LW

E2.1 e-chain® product range made of igumid CG LW

chainge program

Conserving resources, extending the product life cycle

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

E2.1 energy chain series

E2.1 e-chain® series

  • Internal heights: 21 to 48mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • Made from 100% recycled material
  • The standard for applications in the medium load range
  • Up to 10dB(A) quieter than E2/000
  • Improved weight and dimension ratio than comparable predecessor series
  • Up to 55% faster to install than predecessors
  • Optional opening tool for even faster opening and closing
White paper: Recycling of industrial plastics

Industrial plastics are now very easy to recycle

Our sustainability measures 2025

Icon CO2

You might also be interested in

e-chain® shop

e-chain® shop

Energy chain configurator

e-chain® configurator

chainge programme for energy chains

e-chain® recycling

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service