High speed on long travels for side-mounted gliding energy supply
[Design Study]
Guide trough for side-mounted gliding e-chains® with travels of up to 100 meters. Thanks to the design of the guide channels, speeds of up to 10m/s and running performances of over 200,000km are possible. Additional advantages are the flat design, the simple installation and the smooth running of the system.