Guidelok slimline "P" and "P.S": completely made of plastic

More cost-effective, lighter and even easier to fit - guidelok slimline "P" and "P.S" - made entirely of plastic

  • Significant cost and weight savings compared to a complete enclosure
  • Now available for very narrow lanes
  • Reduces transport costs
  • Quick, safe and easy installation by clipping in the guide rails
  • Significant noise minimization
  • Easy accessibility for servicing
  • Energy, data and other media are transmitted in one system safely and without interruption

New: guidelok slimline GLSL.P.S.2

guidelok slimline GLSL.P.S.2

For particularly tight installation spaces

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability


Dimensions [mm]

Part No. guidelok P e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.2700.10.150.LLLL/FFFF 2700 100150

Dimensions [mm]

Part No. guidelok P.S e-chains series Inner width Bi [mm]Bend radius R [mm]
GLSL.P.S.2700.10.150.LLLL/FFFF 2700 100150

Predecessor model: guidelok slimline "F": Up to 7m/s and 10m/s2

  • Up to 7m/s and 10m/s2
  • Save up to 80% trough
  • For hanging applications up to 50m high
  • No chain slamming, high functional reliability thanks to locking lever and guide rails
  • Quick and very easy installation
  • Significant noise minimization
  • Easy accessibility for servicing
  • Energy, data and media in one system
guidelok slimline F

Dimensions [mm]

Part No. e-chains series Inner width Bi [mm]Bend radius R [mm]Max. Speed vertical [m/s]Max. Speed horizontal [m/s]
GLSL.F+.255.10.R255 10315047
GLSL.F+.2700.10.R 270010015047

Contact Us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

e-chain® Product Manager

+1 (401) 438-2200Contact an Expert

Customer Service