chainflex control cable

First twistable IO-Link cable with up to 4 year guarantee for torsion and e-chain

Tech up

Tech up

Cost down

Cost down

Proof

Proof

Sustainability

Sustainability

  • Use of intelligent components connected to the robot, leads to higher availability of the equipment and longer usability of the limit switch.
  • igus supports the circular economy of plastics and is investing in chemical recycling
Ini cables in use
igus® Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF77.UL.03.05.INI 5 x 0,34 6,01735
CF77.UL.03.05.INI. D 5 x 0,34 6,01735

Reduce life cycle costs significantly with the right cable selection

Reduce life cycle costs with the right cable selection

chainflex data sheets

Product data sheets

4 year chainflex guarantee

chainflex guarantee

Harnessed INI cables

CFini

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service