Application of an e-loop® at Top Drive

Application Description

  • Industry:  oil and gas
  • Customer requirements:
    • travel = 34m
    • speed = 2.2m/s
    • fill weight = 19kg/m
  • Solution from igus: e-loop® e-chain® system
readychain ready-to-install energy chain in the telescopic jib of a lifting work platform

Problem

Solution

The e-loop can be used in the following branches of industry:

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service