Low cost automated manufacturing solutions

Manufacturing automation solutions

Automation solutions that can improve your system & save you cost

  • Save up to 60% compared with traditional automation systems, with application-dependent ROI in as little as four months
  • Solutions for pick and place, sorting, labeling, inspection, and other repetitive manufacturing tasks
  • Self-lubricating components enable maintenance-free, clean, and quiet operation
  • Free igus Robot Control software for programming and simulation without writing code
  • Modular robots and components configurable to your payload, workspace, and application requirements

Browse our Low-Cost Automation Products

Cobots

Cobots

  • Payload: Up to 30N
  • Workspace: 790mm
  • Speed: Up to 150mm/s
  • Modular, 4, 5, or 6 DoF (degrees of freedom)
gantry robot

Gantries

  • Payload: Up to 10kg
  • Workspace: Up to 2000 x 2000 x 1500mm
  • Precision: Up to 0.2mm
  • Max speed: 1.5m/s
delta robot

Delta Robots

  • Payload: Up to 100N
  • Workspace: 360 & 660mm
  • Up to 60 picks/min
  • Precision: 0.5mm
Mobile Robots

Mobile Robots

  • Payload capacities from 50 to 250 kg
  • Up to eight hours of runtime
  • Modular platforms support carts, shelving, conveyors, and other attachments
drylin ZLW 7th axis for robot

7th Axis Robot & ZLW Actuator

  • Flexible use of robots vs. locking kinematics
  • Belt-driven linear actuator connected
  • Stroke lengths up to 3,000mm
igus® Robot Controller

Robot Control Software (iRC)

  • For gantries, delta robots & robotic arms
  • Digital twin & teach-mode capable
  • No programming knowledge required

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Browse Components for Robotic Systems

Plain bearings sleeve and flanged

Plain Bearings

  • Self-lubricating, clean, quiet & lightweight
  • Available in over 50 different materials
linear bearings and slides

Linear Bearings & Rails

  • 6 different styles to choose from
  • Always dirt-resistant and self-lubricating
robolink

Electric Motors

  • Offering stepper, DC & EC/BLDC motors
  • Motor controllers, motor flanges, couplings

Low-Cost Automation Application Stories

"ChocoMatic" the Automatic Chocolate Dispenser

A low-cost robot arm from RBTX demonstrating an automation application by serving chocolates, showcasing how simple robotic solutions can handle everyday tasks.

Solving GSK’s 20 G Vial Shaking Challenge

Industrial robot arm with custom tooling shaking pharmaceutical vials to automate GSK’s lab process.

Browse the Engineer's Toolbox


Browse FAQ's

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service