Change Language :
| General features | Unit | iglide® A160 | test method |
|---|---|---|---|
| Density | g/cm3 | 1,0 | |
| Color | blue | ||
| Max. humidity absorption at 73°F/50% R. H. | % weight | 0,1 | DIN 53495 |
| Max. water absorption | % weight | 0,1 | |
| Coefficient of surface friction, dynamic, against steel | µ | 0,09 - 0,19 | |
| pv values (dry) | PSI - ft/min | 7,800 | |
| Mechanical properties | |||
| Bending E-module | psi | 166,938 | DIN 53457 |
| Tensile strength at +68 °F | psi | 2,755 | DIN 53452 |
| Compressive strength | psi | 5,366 | |
| Maximum recommended surface pressure (68° F) | psi | 2,175 | |
| Shore D-hardness | 60 | DIN 53505 | |
| Physical and thermal properties | |||
| Max. long term application temperature | °F | +194 | |
| Max. short term application temperature | °F | +212 | |
| Minimum application temperature | °F | -58 | |
| Thermal / heat conductivity | [W/m x K] | 0,30 | ASTM C 177 |
| Coefficient of thermal expansion (at 73°F ) | [K-1 x 10-5] | 11 | DIN 53752 |
| Electrical properties | |||
| Specific forward resistance | Ωcm | > 1012 | DIN IEC 93 |
| Surface resistance | Ω | > 1012 | DIN 53482 |

Fig. 01: Permitted PV values for iglide® A160 plain bearings with 1 mm wall thickness in dry-running operation against a steel shaft, at +68°F, installed in a steel housing
X = gliding speed [ft/min]
Y = load [psi]
iglide® A160 plain bearings are characterized by extreme media resistance at a low cost. Tribologically optimized, the material can be used in up to +194°F and also possesses conformity demanded in the food processing sector. The property profile is rounded out by its "visual detect-ability" - e.g. the blue color frequently demanded by the industry.

Figure 02: Maximum recommended surface pressure dependent on the temperature (2,176 psi to +68 °F)
X = Temperature [°F]
Y = Load [psi]
With increasing temperatures, the compressive strength of iglide® A160 bearings decreases. Fig. 02 clarifies this connection. Maximum recommended surface pressure represents a mechanical material parameter. Tribological conclusions cannot be drawn from it.
Figure 03 shows the elastic deformation of iglide® A160 with radial loads. Under the maximum recommended surface pressure of 2,176 psi, the deformation amounts to less than 3,0%. A plastic deformation is negligible up to this radial load. It is however also dependent on the period of exposure.

iglide® A160 is developed for low surface speeds. Maximum speeds up to 98 ft/min (rotating) and 393 ft/min (linear) respectively are permitted for continuous application in dry operation. The values specified in Table 02 state the limits to which the long-term permitted temperature rises due to friction heat. In practice these limit values are not always reached due to interactions.
| ft/min | Rotary | Oscillating | Linear |
|---|---|---|---|
| Constant | 98 | 78 | 393 |
| Short-term | 137 | 118 | 590 |
| Table 02: Maximum surface speeds |
With increasing temperatures, the compressive strength of iglide® A160 plain bearings decreases. Fig. 02 clarifies this connection. The temperatures prevailing in the bearing system also have an influence on the bearing wear. An additional securing is recommended at temperatures higher than +140°F.
| iglide® A160 | Operating temperature |
|---|---|
| Lower | - 58 °F |
| Upper, long-term | + 194 °F |
| Upper, short-term | + 212 °F |
| Secure axially in addition | + 140 °F |
| Table 03: Temperature limits |

Figure 04: Coefficients of friction dependent on the surface speed, p = 108 psi
X = Sliding speed [ft/min]
Y = Coefficient of friction μ
Coefficient of friction and wear resistance alter with the application parameters. In the iglide® A160 bearings, the alteration of the friction coefficient µ dependent on surface speed and the shaft's surface finish is only negligently pronounced. However, the friction value drops significantly as the load increases. The ideal surface roughness of the shaft in relation to the friction value is at 0.6-0.7 Ra.

| iglide® A160 | Dry | Grease | Oil | Water |
|---|---|---|---|---|
| Coefficients of friction µ | 0,09-0,19 | 0,08 | 0,03 | 0,04 |
| Table 04: Coefficients of friction against steel (Ra = 1 µm, 50 HRC) |

Figure 06: Wear, rotating application with different shaft materials, p = 145 psi, v = 59 ft/min
X = Shaft material
Y = Wear [μm/km]
A = Aluminum, hard-anodized
B = machining steel
Figure 06 displays a summary of the results of tests with different shaft materials, which were conducted with iglide® A160 plain bearings in dry operation. For rotational applications with low loads, the most interesting media- and corrosion-resistant shaft materials V2A, X90 and hard chrome-plated steel reveal themselves as good counter-partners. On X90 shafts, however, the wear increases the fastest with the load (Fig. 06). With Cf53 shafts, the wear in swiveling applications is exemplary compared to rotating applications. In rotation the wear, as with many other iglide® materials, is higher than in the swiveling.

iglide® A160 bearings can be used under various environmental conditions and in contact with numerous chemicals. Table 05 gives an overview of the chemical resistance of iglide® A160 bearings at room temperature.
iglide® A160 bearings are radiation resistant up to a radioactive intensity of 1 · 105 Gy. Higher radiations affect the material and can lead to the loss of important mechanical properties.
iglide® A160 plain bearings are partially resistant to the impact of UV radiation.
In application in vacuum, the potentially existent moisture content is degassed. For this reason only the dry iglide® A160 bearings are suitable for vacuum.
| Medium | Resistance |
|---|---|
| Alcohols | + |
| Hydrocarbons | + |
| Greases, oils without additives | + |
| Fuels | + to 0 |
| Diluted acids | + |
| Strong acids | + |
| Diluted bases | + |
| Strong bases | + |
| + resistant 0 limited resistance - unresistant All specifications at room temperature[+68 °F] Table 05: resistant to chemicals |
| Specific forward resistance | Surface resistance |
|---|---|
| < 1012 Ωcm | < 1012 Ω |
| iglide® A160 bearings are electrically insulating. |
The iglide® A160 bearings absorb up to 0.1% water through atmospheric humidity (+73°F, 50% relative atmospheric humidity), when saturated with water they absorb 0,1%.l
| Maximum moisture absorption | |
|---|---|
| by +73 °F/50 % r. F. | 0,1 weight-% |
| Max. water absorption | 0,1 weight-% |
| Table 06: humidity absorption |
iglide® A160- bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed for press-fit in a housing with h7 tolerance. After the installation in a housing with nominal diameter, the inner diameter of the bearing automatically adjusts to the E10 tolerance.
| Diameter d1 [mm] | Shaft h9 [mm] | iglide® A160 F10 [mm] | Housing H7 [mm] |
|---|---|---|---|
| Up to 3 | 0 - 0,025 | +0,014 +0,054 | 0 +0,010 |
| > 3 to 6 | 0 - 0,030 | +0,020 +0,068 | 0 +0,012 |
| > 6 to 10 | 0 - 0,036 | +0,025 +0,083 | 0 +0,015 |
| > 10 to 18 | 0 - 0,043 | +0,032 +0,102 | 0 +0,018 |
| > 18 to 30 | 0 - 0,052 | +0,040 +0,124 | 0 +0,021 |
| > 30 to 50 | 0 - 0,062 | +0,050 +0,150 | 0 +0,025 |
| Table 07: Important tolerances iaw. ISO 3547-1 after press-fitting. |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert