iglide® Plastic Bushings - Wear Resistance

low speeds of plastic bushing

Wear resistance

Wear and load

medium speeds bushings

Wear and temperature

high load bushings

Wear during abrasive dirt accumulation

Wear and surfaces

Table 1.8: Wear limits of iglide® plastic bushings

MaterialWear limit [° F]
iglide® G (formerly G300)73.4
iglide® J158
iglide® M250176
iglide® W300 (L280)248
iglide® X (T500)410
iglide® A180158
iglide® A20080
iglide® A290176
iglide® A500374
iglide® F266
iglide® H248
iglide® H4248
iglide® H370302
iglide® L250248
iglide® P100
iglide® Q80
iglide® R70
iglide® UW70
iglide® V400266
iglide® Z200
iglide® B70
iglide® C70
iglide® D70
iglide® GLW212
iglide® H2248
iglide® J200158
iglide® T220194
iglide® UW500374

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service