Change Language :

drylin® SLW/SAW are lead screw-driven actuators equipped with fully-supported guide rails, offering more rigidity and resistance to twisting than shaft-guided actuators, like our SHT product line. They are high-performance, low-cost, low profile and highly flexible, and therefore are some of our most popular actuator series.
The drylin® SLW linear actuator product range is characterized by its stable aluminum dual shaft rails and many carriage versions. These linear actuators are ideal for manual format adjustments, but can also be fitted with a motor to make electrical adjustments. They have high flexural strength and are flat, compact, and fully supported. The hard-anodized aluminum rails are available in five installation sizes. The shaft end supports are made of chrome-plated zinc, with a special version with shaft ends made of hard anodized aluminum available upon request (SLW-AL). The stainless steel version comes with corrosion-resistant steel components (1.4305 or 1.4571), and you can choose from bearing materials iglide J, iglide X, or iglide A180.
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert