SHT Standard - Screw Driven Linear Actuators

Configure SHT Actuator Standard Parts

SHT

Screw-Driven Actuator

CAD

CAD Library


SHT Standard actuator

Browse End-to-End SHT Standard Sizes

  • Available in 4 different sizes, lengths, and maximum stroke lengths
  • Customizable trapezoidal screw leads
  • Made of hard anodized aluminum
  • Suitable for manual and motorized operation
  • Resistant to corrosion and long-term temperatures up to 140°F (80°C)
motors

Browse Applicable Motors

  • Stepper motors
  • DC motors
  • Brushless DC motors
  • Motor controllers

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

+1 800 521 2747Contact an Expert

Customer Service