Change Language :
The product range of drylin® SLW linear modules is characterised by highly torsion-resistant aluminium double-shaft profiles and many slide variants. The bending-resistant linear modules are ideal for manual format adjustments as well as complete with motor for electrical adjustments.
The following options can be configured directly online for the SLW product range.
The SLW-installation size 1080 is also available with a digital measuring system. The stroke and measuring length can be determined individually, the travelling display can be set between metric and inch and the zero point can be set at any point. In addition, the counting direction can be set manually and the fixable ball head enables an ergonomic reading direction.


Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert