FDA linear technology

FDA-compliant drylin® linear motion products

Your advantages with FDA-compliant linear guides

FDA-compliant

FDA-compliant

Lubrication-free icon

Grease-free

Hygienic icon

Hygienic

Corrosion-free

Corrosion-free

Maintenance-free

Maintenance-free

fastfood

Suitable for food


FDA-Compliant and Hygienic Design Products

fda_section_3_

drylin® W hygienic design polymer carriage

  • FDA compliant and PTFE free​
  • Ideal for food contact and washdown applications​
fda_section_3_

drylin® W hygienic design polymer bearing block

  • FDA compliant and PTFE free​
  • Ideal for food contact and washdown applications​
fda_section_2

drylin® W hygienic design stainless steel linear rail​

  • High corrosion resistance due to 316 stainless steel ​
  • Ideal for food contact and washdown applications​

FDA-Compliant Products

fda_section_1

drylin® W miniature plastic carriage​

  • FDA compliant and PTFE free all polymer carriage​
  • Size 06-20​
fda_section_2

drylin® W miniature linear carriage

  • FDA compliant and PTFE free liners​
  • 316 stainless steel carriage body ​
  • Size 06-20​
fda_section_1

drylin® W miniature rail​

  • High corrosion resistance due to 316 stainless steel​
  • Size 06-20​
drylin ® W single rail, metric​

drylin® W single rail, metric​

  • High corrosion resistance linear rail due to 316 stainless steel ​
  • Size 10, 16, 20, 25​
drylin ® W double rail, metric​

drylin® W double rail, metric​

  • High corrosion resistance linear rail due to 316 stainless steel ​
  • Size 10, 16, 20, 25​
WA160UM-01-ES-FG​

drylin® W pillow block​

  • High corrosion resistance due to 316 stainless steel housing​
  • FDA compliant and PTFE free all polymer liners​
  • Size 10, 16, 20, 25​
_fda_section_6_

drylin® SHTC-HYD hygienic design linear actuator

  • High corrosion and medical resistance due to 316 stainless steel ​
  • FDA compliant and PTFE free polymers​
fda_section_7

drylin® SLW miniature leadscrew actuator​

  • High corrosion and medica resistance due to 316 stainless steel
  • Modular design from the drylin W linear system
  • Variable configurations, XY table also available
section_fda_toothed_belt

drylin® ZLW-1050-ES belt drive​

  • High corrosion and medica resistance due to 316 stainless steel ​
  • FDA compliant and PTFE free polymers​
_section_fda_lead_screw

Leadscrews​

  • dryspin®, ACME and trapezodial​
  • High corrosion and medica resistance due to 304 stainless steel ​
section_fda_lead_screw_nuts_1

Cylindical nuts and nuts with spanner flat​

  • dryspin®, ACME and trapezodial​
  • FDA compliant and PTFE free leadscrew nuts​
section_fda_lead_screw_nuts_2

Flanged cylindrical nuts and flanged nuts with spanner flat ​

  • dryspin®, ACME and trapezodial​
  • FDA compliant and PTFE free leadscrew nuts​

drylin® R Metric Products​

drylin® R linear plain bearing

drylin® R metric liners

  • FDA compliant and PTFE free liners​
  • For open and closed housings​
drylin® R linear plain bearing

drylin® R metric linear plain bearings

  • FDA compliant and PTFE free​
  • High Corrosion and chemical resistance​
  • Solid plastic or stainless steel adapters​
drylin ® R 316 stainless steel shafting, metric​

drylin® R 316 stainless steel shaft, metric​

  • V4A (300-series stainless)​
  • High Corrosion and chemical resistance​

drylin® R Imperial Products | Coming Soon

drylin® R inch liners

  • FDA-compliant/EU-compliant igus polymers
  • For closed housings

drylin® R 316 stainless steel shaft, inch

  • V4A (300-series stainless)
  • High corrosion and chemical resistance

Contact Us

Questions or product information? Please contact:

igus logo
Josiah Aultman

N. American Packaging Industry Manager

(218) 349-2864Contact an Expert

Customer Service