Browse over 100 new product innovations from our exhibition in Cologne, Germany

Tech up, Cost Down

isense
3D printing isense
E4Q
e-spool flex 2.0
iglide F gear
iglide® F gears
iglide AX500
iglide® AX500 plain bearings
drylin linear
drylin W exchange bearing
robolink DP
robolink DP with splash protection
chainflex case
PRT-04
PRT-04 outer drive teeth

All 2020 News and Product Innovations

e-chains
control cable
drylin linear rails
readycable® and readychain®
smart plastics hmi
drypsin hmi tile
low cost automation
news 2020 catalog
Sustainability
iglide plain bearings
PRT slewing ring bearings
3D Printing
igubal flange bearings
iglide bar stock
xiros® ball bearings

Highlights

chainflex® price check

Power and data transmission installed in 1 hour

  • Energy, data, air and fluids in ONE system
  • 4 m/s speed, 80 m travel
  • 88 % shorter installation time compared to aluminium gutters
smart plastics

smart plastics

drylin® ZLN-40

Uninterruptible panel feed

  • Universally mountable (on the floor, on the ceiling or on the wall)
  • Space-saving
  • No slip ring and cost-effective in case of repair
drylin® DLE-DR delta robot

Put an end to unforeseen bearing damage

  • Avoidance of unforeseen breakdowns.
  • Recognize and check maintenance requirements via remote diagnosis
  • Shafts are protected against damage
e-loop

Electrostatic dissipative SLS material

  • Contact resistance 10^6 to 10^9 Ohm * cm
  • Stiffness 60 % higher than in iglidur® I3
  • Component black throughout, no additional colouring necessary
iglidur PRT-04

Modular control and software

  • Programming and integration of robots for everyone
  • Available in control cabinet or on top hat rail mounting
  • Digital Twin Function
xiros ball transfer units

Single Pair Ethernet (SPE) - now also for the e-chain

  • Continuous Ethernet communication including the "last meter" from the control cabinet to the machine possible
  • 25% thinner cable to CAT5e, with same data transmission rate
  • 25% smaller installation space possible compared to CFBUS.PUR.045
  • 20% cost saving compared to 4-pair CAT5e cable (CFBUS.PUR.045)
igus® readycable® for the 7th robot axis

Pull-out trays made easy

  • Complete telescopic guide made of solid plastic
  • Quiet due to no use of balls
  • Cost-effective production by injection moulding