| double strokes* | 5 million | 7.5 million | 10 million | |||
|---|---|---|---|---|---|---|
| Temperature, | < 10m | ≥ 10m | < 10m | ≥ 10m | < 10m | ≥ 10m |
| from/to [°C] | R min. [factor xd] | R min. [factor xd] | R min. [factor xd] | |||
| +5 / +15 | 10 | 12.5 | 11 | 13.5 | 12 | 14.5 |
| +15 / +60 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
| +60 / +70 | 10 | 12.5 | 11 | 13.5 | 12 | 14.5 |
For heavy duty, PUR outer jacket, shielded, resistant to oil and coolant, flame-retardant, notch-resistant, free of PVC and halogen, resistant to hydrolysis and microbes
For flexible stressing capacity, PVC outer jacket, shielded, flame-retardant
For medium loads, PVC exterior jacket, flame-retardant
Monday to Friday from 8 am - 8 pm
24h